Note: This article is discontinued. You can find the current article here: 7027800 / Cover, cross-over FS

Cover for cross-over FS

Item no. 7128614 | EAN 4012196249435

Product description
Product description
Cover for cross-over with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Dimension B100mm
Dimension B 100 mm
Dimension H 15 mm
Fastening type Sash lock
Height 35 mm
Material Steel
Material thickness 1,25 mm
Number of turn buckles 4 St.
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Surface Strip galvanised
Width 100 mm
Width 4 in
All types

All types

Types Width Item no. Quantity SSU
DFK 100 FS 100 mm 7128614
1 piece
DFK 150 FS 150 mm 7128622
1 piece
DFK 200 FS 200 mm 7128630
1 piece
DFK 300 FS 300 mm 7128657
1 piece
Downloads

Download

EU declaration of conformity DFK 100 FS / 7128614 , 0.10MB , pdf
Download

DFK 100 FS / 7128614
Download