Note: This article is discontinued. You can find the current article here: 7027808 / Cover, cross-over FS

Cover for cross-over FS

Item no. 7128703 | EAN 4012196249671

Product description
Product description
Cover for cross-over with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Dimension B500mm
Fastening type Sash lock
Material Steel
Material thickness 1,25 mm
Number of turn buckles 8 St.
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Surface Strip galvanised

Dimensions

Dimension B 500 mm
Dimension H 15 mm
Dimension R 148 mm
Width 20 in
Width 500 mm
All types

All types

Types Width Item no. Quantity SSU
DFK 400 FS 400 mm 7128673
1 piece
DFK 500 FS 500 mm 7128703
1 piece
Downloads

Download

EU declaration of conformity DFK 500 FS / 7128703 , 0.10MB , pdf
Download

DFK 500 FS / 7128703
Download