Note: This article is discontinued. You can find the current article here: 6042431 / Cover for add-on tee DD

Cover for Magic add-on tee DD

Item no. 7138680 | EAN 4012195930655

1.25 mm
Product description
Product description
Cover for add-on tee with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Dimension B=100mm
Fastening type Sash lock
Material Steel
Material thickness 1,25 mm
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Surface Strip galvanised zinc/aluminium, Double Dip
Wide-span version no

Dimensions

Dimension B 100 mm
Width 4 in
Width 100 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFAAM 100 DD 100 mm 1.25 mm 7138680
1 piece
DFAAM 150 DD 150 mm 1.25 mm 7138682
1 piece
DFAAM 200 DD 200 mm 1.25 mm 7138684
1 piece
DFAAM 300 DD 300 mm 1.25 mm 7138686
1 piece
DFAAM 400 DD 400 mm 1.25 mm 7138688
1 piece
DFAAM 500 DD 500 mm 1.25 mm 7138690
1 piece
DFAAM 600 DD 600 mm 1.25 mm 7138692
1 piece
Downloads

Download

EU declaration of conformity DFAAM 100 DD / 7138680 , 0.10MB , pdf
Download

Download

DFAAM 100 DD / 7138680
Download