Note: This article is discontinued. You can find the current article here: 7027888 / Cover, cross-over 500 A4

Cover for Magic cross-over A4

Item no. 7139048 | EAN 4012195931522

7139048 / DFKM 400 A4
400 mm
Product description
Product description
Cover for cross-over with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Dimension B=400mm
Dimension B 400 mm
Fastening type Sash lock
Material Stainless steel 1.4571
Material thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Surface Bright, treated
Width 400 mm
All types

All types

Types Width Item no. Quantity SSU
DFKM 400 A4 400 mm 7139048
1 piece
Downloads

Download

EU declaration of conformity DFKM 400 A4 / 7139048 , 0.10MB , pdf
Download

Download

DFKM 400 A4 / 7139048
Download