Note: This article is discontinued. You can find the current article here: 7027846 / Cover, cross-over DD

Cover for Magic cross-over DD

Item no. 7138978 | EAN 4012195931386

Product description
Product description
Cover for cross-over with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Dimension B=400mm
Fastening type Sash lock
Material Steel
Material thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Surface Strip galvanised zinc/aluminium, Double Dip

Dimensions

Dimension B 400 mm
Width 400 mm
Width 16 in
All types

All types

Types Width Item no. Quantity SSU
DFKM 100 DD 100 mm 7138970
1 piece
DFKM 200 DD 200 mm 7138974
1 piece
DFKM 300 DD 300 mm 7138976
1 piece
DFKM 400 DD 400 mm 7138978
1 piece
Downloads

Download

EU declaration of conformity DFKM 400 DD / 7138978 , 0.10MB , pdf
Download

DFKM 400 DD / 7138978
Download