Note: This article is discontinued. You can find the current article here: 7027800 / Cover, cross-over FS

Cover for Magic cross-over FS

Item no. 7138932 | EAN 4012195931263

Product description
Product description
Cover for cross-over with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Dimension B=150mm
Dimension B 150 mm
Fastening type Sash lock
Material Steel
Material thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Surface Strip galvanised
Width 6 in
Width 150 mm
All types

All types

Types Width Item no. Quantity SSU
DFKM 100 FS 100 mm 7138930
1 piece
DFKM 150 FS 150 mm 7138932
1 piece
DFKM 200 FS 200 mm 7138934
1 piece
DFKM 300 FS 300 mm 7138936
1 piece
DFKM 400 FS 400 mm 7138938
1 piece
DFKM 500 FS 500 mm 7138940
1 piece
DFKM 600 FS 600 mm 7138942
1 piece
Downloads

Download

EU declaration of conformity DFKM 150 FS / 7138932 , 0.10MB , pdf
Download

Download

DFKM 150 FS / 7138932
Download