Note: This article is discontinued. You can find the current article here: 7027804 / Cover, cross-over FS

Cover for Magic cross-over FS

Item no. 7138936 | EAN 4012195931287

Product description
Product description
Cover for cross-over with pre-mounted turn buckles.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Dimension B=300mm
Dimension B 300 mm
Fastening type Sash lock
Material Steel
Material thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Surface Strip galvanized
Width 300 mm
Width 12 in
All types

All types

Types Width Item no. Quantity SSU
DFKM 100 FS 100 mm 7138930
1 piece
DFKM 150 FS 150 mm 7138932
1 piece
DFKM 200 FS 200 mm 7138934
1 piece
DFKM 300 FS 300 mm 7138936
1 piece
DFKM 400 FS 400 mm 7138938
1 piece
DFKM 500 FS 500 mm 7138940
1 piece
DFKM 600 FS 600 mm 7138942
1 piece
Downloads

Download

EU declaration of conformity DFKM 300 FS / 7138936 , 0.10MB , pdf
Download

Download

DFKM 300 FS / 7138936
Download