Note: This article is discontinued. You can find the current article here: 6038606 / Cover, T piece FS

Cover for Magic tee FS

Item no. 7138796 | EAN 4012195930914

1.25 mm
Product description
Product description
Cover for tee with pre-mounted turn buckle.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Dimension B=300mm
Dimension B 300 mm
Fastening type Sash lock
Material Steel
Material thickness 1,25 mm
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Surface Strip galvanised
Width 12 in
Width 300 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFTM 150 FS 150 mm 1.25 mm 7138792
1 piece
DFTM 200 FS 200 mm 1.25 mm 7138794
1 piece
DFTM 300 FS 300 mm 1.25 mm 7138796
1 piece
DFTM 400 FS 400 mm 1.25 mm 7138798
1 piece
DFTM 500 FS 500 mm 1.25 mm 7138800
1 piece
DFTM 600 FS 600 mm 1.25 mm 7138802
1 piece
Downloads

Download

EU declaration of conformity DFTM 300 FS / 7138796 , 0.10MB , pdf
Download

Download

DFTM 300 FS / 7138796
Download