Note: This article is discontinued. You can find the current article here: 6038640 / Cover, T piece DD

Cover for T branch piece DD

Item no. 7129319 | EAN 4012196250332

1 mm
Product description
Product description
Cover for tee with pre-mounted turn buckle.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Dimension B100mm
Dimension B 100 mm
Dimension H 15 mm
Fastening type Sash lock
Material Steel
Material thickness 1 mm
Number of turn buckles 4 St.
Plate thickness 1 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Surface Strip galvanised zinc/aluminium, Double Dip
Wide-span version no
Width 4 in
Width 100 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFT 100 DD 100 mm 1 mm 7129319
1 piece
DFT 150 DD 150 mm 1 mm 7129327
1 piece
DFT 200 DD 200 mm 1 mm 7129335
1 piece
DFT 300 DD 300 mm 1 mm 7129351
1 piece
Downloads

Download

EU declaration of conformity DFT 100 DD / 7129319 , 0.10MB , pdf
Download

DFT 100 DD / 7129319
Download