Note: This article is discontinued.

Cover for tee A2

Item no. 6226168 | EAN 4012196535972

1.25 mm
Product description
Product description
Cover with turn buckles for covering T pieces with welded rungs.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 45 mm
  • Cable ladder, side height 60 mm
  • Cable ladder, side height 110 mm
Technical data

Technical data

Colour stainless steel
Dimension B600
Dimension B 600 mm
Fastening type Sash lock
Material Stainless steel 1.4301
Material thickness 1,25 mm
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray no
Surface Bright, treated
Wide-span version no
Width 600 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
LTD 500 R3 A2 500 mm 1.25 mm 6226166
1 piece
LTD 600 R3 A2 600 mm 1.25 mm 6226168
1 piece
Downloads

Download

EU declaration of conformity LTD 600 R3 A2 / 6226168 , 0.10MB , pdf
Download

Download

LTD 600 R3 A2 / 6226168
Download