Note: This article is discontinued. You can find the current article here: 6038606 / Cover, T piece FS

Cover for Tee FS

Item no. 7128266 | EAN 4012196248711

1 mm
Product description
Product description
Cover for tee with pre-mounted turn buckle.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Dimension B300mm
Dimension B 300 mm
Dimension H 15 mm
Fastening type Sash lock
Height 35 mm
Material Steel
Material thickness 1 mm
Number of turn buckles 4 St.
Plate thickness 1 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Surface Strip galvanised
Width 300 mm
Width 12 in
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFT 100 FS 100 mm 1 mm 7128215
1 piece
DFT 150 FS 150 mm 1 mm 7128223
1 piece
DFT 200 FS 200 mm 1 mm 7128231
1 piece
DFT 300 FS 300 mm 1 mm 7128266
1 piece
Downloads

Download

EU declaration of conformity DFT 300 FS / 7128266 , 0.10MB , pdf
Download

DFT 300 FS / 7128266
Download