Note: This article is discontinued. You can find the current article here: 6038600 / Cover, T piece FS

Cover for Tee FS

Item no. 7128215 | EAN 4012196248599

1 mm
Product description
Product description
Cover for tee with pre-mounted turn buckle.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Dimension B100mm
Dimension B 100 mm
Dimension H 15 mm
Fastening type Sash lock
Height 35 mm
Material Steel
Material thickness 1 mm
Number of turn buckles 4 St.
Plate thickness 1 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Surface Strip galvanised
Width 100 mm
Width 4 in
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFT 100 FS 100 mm 1 mm 7128215
1 piece
DFT 150 FS 150 mm 1 mm 7128223
1 piece
DFT 200 FS 200 mm 1 mm 7128231
1 piece
DFT 300 FS 300 mm 1 mm 7128266
1 piece
Downloads

Download

EU declaration of conformity DFT 100 FS / 7128215 , 0.10MB , pdf
Download

DFT 100 FS / 7128215
Download