Note: This article is discontinued.

Cover with turn buckle 1,5 mm FS

Item no. 6052097 | EAN 4012195865834

3000 mm
1.5 mm
Product description
Product description
Cover for cable trays and cable ladders with three pairs of turn buckles.
When using covers outdoors, additional measures against the influence of wind must be taken.

Transverse bead from 500 mm width.

  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Dimension 100x3000
Dimension B 100 mm
Fastening type Sash lock
Height 15 mm
Length 3000 mm
Maintain electrical functions no
Material Steel
Plate thickness 1,5 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanised
Width 100 mm
All types

All types

Types Length Width Plate thickness Item no. Quantity SSU
DRL 1,5 100 FS 3000 mm 100 mm 1.5 mm 6052097
3 m
DRL 1,5 200 FS 3000 mm 200 mm 1.5 mm 6052208
3 m
Downloads

Download

EU declaration of conformity DRL 1,5 100 FS / 6052097 , 0.10MB , pdf
Download

Download
Download

DRL 1,5 100 FS / 6052097
Download