Note: This article is discontinued.

Cover with turn buckle 1,5 mm FT

Item no. 6051387 | EAN 4012196190546

3000 mm
1.5 mm
Product description
Product description
Cover for cable trays and cable ladders with three pairs of turn buckles.
When using covers outdoors, additional measures against the influence of wind must be taken. Cover clamps or turn buckles on their own are not sufficient securing elements against wind loads.

Transverse bead from 500 mm width.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Dimension 300x3000
Dimension B 300 mm
Fastening type Sash lock
Length 3000 mm
Maintain electrical functions no
Material Steel
Plate thickness 1,5 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Hot-dip galvanised
Width 300 mm
All types

All types

Types Length Width Plate thickness Item no. Quantity SSU
DRL 1,5 100 FT 3000 mm 100 mm 1.5 mm 6051345
3 m
DRL 1,5 200 FT 3000 mm 200 mm 1.5 mm 6051370
3 m
DRL 1,5 300 FT 3000 mm 300 mm 1.5 mm 6051387
3 m
Downloads

Download

EU declaration of conformity DRL 1,5 300 FT / 6051387 , 0.10MB , pdf
Download

Download
Download

DRL 1,5 300 FT / 6051387
Download