Note: This article is discontinued.

Cover with turn buckle A2

Item no. 6052886 | EAN 4012195995838

3000 mm
Product description
Product description
Cover for cable trays and cable ladders with three pairs of turn buckles.
When using covers outdoors, additional measures against the influence of wind must be taken.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Dimension 150x3000
Dimension B 150 mm
Dimension H 15 mm
Fastening type Sash lock
Height 35 mm
Length 3000 mm
Maintain electrical functions no
Material Stainless steel
Number of turn buckles 6 St.
Plate thickness 1 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Bright, treated
Width 150 mm
All types

All types

Types Length Width Plate thickness Item no. Quantity SSU
DRL 100 A2 3000 mm 100 mm 1 mm 6052878
3 m
DRL 150 A2 3000 mm 150 mm 1 mm 6052886
3 m
DRL 200 A2 3000 mm 200 mm 1 mm 6052894
3 m
DRL 300 A2 3000 mm 300 mm 1 mm 6052908
3 m
DRL 400 A2 3000 mm 400 mm 1 mm 6052932
3 m
DRL 500 A2 3000 mm 500 mm 1.25 mm 6052959
3 m
DRL 600 A2 3000 mm 600 mm 1.25 mm 6052975
3 m
Downloads

Download

EU declaration of conformity DRL 150 A2 / 6052886 , 0.10MB , pdf
Download

Download
Download
Download

DRL 150 A2 / 6052886
Download