Cover with turn buckle FT

Item no. 6051383 | EAN 4012196611775

3000 mm
Product description
Product description
Cover for cable trays and cable ladders with three pairs of turn buckles.
When using covers outdoors, additional measures against the influence of wind must be taken.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Colour zinc
CO₂ Footprint (GWP) Cradle-to-Gate 6,427 kg CO₂e / 1 Meter
Dimension 300x3000
Dimension B 300 mm
Fastening type Sash lock
Height 13 mm
Length 10 ft
Length 3000 mm
Maintain electrical functions no
Material Steel
Plate thickness 0,04 in
Plate thickness 1 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Hot-dip galvanised
Width 300 mm
Width 12 in
All types

All types

Types Length Width Plate thickness Item no. Quantity SSU
DRL 100 FT 3000 mm 100 mm 1 mm 6051340
3 m
DRL 150 FT 3000 mm 150 mm 1 mm 6051359
3 m
DRL 200 FT 3000 mm 200 mm 1 mm 6051367
3 m
DRL 300 FT 3000 mm 300 mm 1 mm 6051383
3 m
DRL 400 FT 3000 mm 400 mm 1.5 mm 6051413
3 m
DRL 500 FT 3000 mm 500 mm 1.5 mm 6051448
3 m
DRL 600 FT 3000 mm 600 mm 1.5 mm 6051472
3 m
Downloads

Download

EU declaration of conformity DRL 300 FT / 6051383 , 0.10MB , pdf
Download

Download
Download

DRL 300 FT / 6051383
Download