Note: This article is discontinued. You can find the current article here: 7027411 / Cross-over 60 FT

Cross-over 60 FT

Item no. 7113110 | EAN 4012196991709

Product description
Product description
Horizontal cross-over for all cable tray types of 60 mm side height.

The fitting is shipped in an unmounted state. All the sides are designed for the same cable tray width.

Including appropriate fastening material.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 60x100
Dimension B 100 mm
Dimension R 50 mm
Height 60 mm
Height 2 in
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 4 in
Width 100 mm
All types

All types

Types Width Item no. Quantity SSU
RK 610 FT 100 mm 7113110
1 piece
RK 620 FT 200 mm 7113218
1 piece
RK 630 FT 300 mm 7113315
1 piece
Downloads

Download

EU declaration of conformity RK 610 FT / 7113110 , 0.10MB , pdf
Download
REACH Declaration of conformity RK 610 FT / 7113110 , 0.12MB , pdf

Download

RK 610 FT / 7113110
Download