Note: This article is discontinued. You can find the current article here: 7027301 / Cross-over 35 FS

Cross-over Magic 35 FS

Item no. 7027241 | EAN 4012195929161

Product description
Product description
Cross-over with quick connector system. For all cable tray types of 35 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 35x100
Dimension B 100 mm
Height 1 in
Height 35 mm
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1,25 mm
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Strip galvanised
Type of connector, cable support system Click fastening
Wide-span version no
Width 100 mm
Width 4 in
All types

All types

Types Width Item no. Quantity SSU
RKM 310 FS 100 mm 7027241
1 piece
RKM 320 FS 200 mm 7027243
1 piece
RKM 330 FS 300 mm 7027245
1 piece
Downloads

Download

EU declaration of conformity RKM 310 FS / 7027241 , 0.10MB , pdf
Download

Download

RKM 310 FS / 7027241
Download