Cylinder head bolt A2

Item no. 3168905 | EAN 4012195261018

3168905 / 341 M6x16 A2
16 mm
M6
Product description
Product description
Cylinder head bolt M6x16 mm
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Philips screw
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
  • CO₂ footprint (PCF)
Technical data

Technical data

Dimension M6x16mm
Dimension M6 x 16
Material Stainless steel
Product series Bolts and hooks
ROHS-conformant yes
Screw system Screw slot
Thread M6
Thread metric 6

Dimensions

Length 16 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0243 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0243 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-27T00:00:00.000+0200
All types

All types

Types Length Thread Item no. Quantity SSU
341 M6x16 A2 16 mm M6 3168905
100 piece
Downloads

Download

341 M6x16 A2 / 3168905
Download