Data technology support, 1 module, slanting outlet, type RM

Item no. 6119300 | EAN 4012195887492

yes
Product description
Product description
Data technology support with slanting outlet and locking slider to accept two data technology connection modules with RJ45 socket. The locking fastening is suitable for horizontal and vertical installation in the system environment. Type RM has a special module seat and is designed for indirect fastening of the data connection modules in the mounting opening.
The type RM data technology support is suitable for accepting the following data connection modules: Types ASM-C5, ASM-C5 G, ASM-C6 and ASM-C6 G; R&M: Cat. 5 and Cat. 6 modules without support plate.
For installation in Rapid 45 and Rapid 80 device installation trunking, ISS service poles and underfloor systems.
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour Black-grey; RAL 7021
Combination Basic element with central cover plate
Depth 26 mm
Dimension 45x45mm
Fastening type Lock
Halogen-free yes
Hinged cover no
Labelling panel With labelling panel
Lamp-wire connector no
Material Polycarbonate
Mounting opening Type RM
Number of units 1
Product series BlackLine, Modul 45® data technology
Protection rating IP20
ROHS-conformant yes
Strain relief option no
Support ring no
Surface version Matt
Transparent no
Use Installable data connector
With dust protection yes
With printed label no

Dimensions

Height 45 mm
Width 45 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1888 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1888 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types With dust protection Colour Item no. Quantity SSU
DTS-2RM RW1 yes Pure white; RAL 9010 6119298
1 piece
DTS-2RM SWGR1 yes Black-grey; RAL 7021 6119300
1 piece
DTS-2RM AL1 yes Aluminium painted 6119302
1 piece
Downloads

Download

No invitation to tender text is available for this product.