Note: This article is discontinued.

Deskbox DB, without fastening material, 1+4 switched sockets, 2x RJ45 Cat. 6

Item no. 6116957 | EAN 4012195714293

6116957 / DB-0B3 D1.4S2K
Housing, silver anodised
Product description
Product description
Deskbox with connection cable, cable outlet at the bottom of the profile, without fastening material, combinable with the fastening solutions listed in the accessories.

Equipment:
- Five black protective contact sockets in 0° connection direction, of which 1 socket is for continuous current and four sockets can be switched using a one-way switch (lit in blue), incl. 3.0 m power cable with angular connector CEE 7/7.
- Two data technology couplings RJ45 to RJ45, 1:1 switched, Cat. 6 shielded.
The ready-for-connection type DB Deskbox is particularly suitable for the direct supply of workstations with energy, communication and data technology connections.
Technical data

Technical data

Colour aluminium
Extendable no
Foldable no
Length of the supply cable 3 m
Material Aluminium
Number of CAT 6 connections 2
Number of socket outlets with protective contact CEE 7/3 (type F) 5
Product series deskbox
ROHS-conformant Exempt
Surge protection no
Version for Housing, silver anodised

Dimensions

Height 70 mm
Length 385 mm
All types

All types

Types Version for Item no. Quantity SSU
DB-0B3 D1.4S2K Housing, silver anodised 6116957
1 piece
Downloads

Download

No invitation to tender text is available for this product.