Note: This article is discontinued.

Deskbox DBV, 2 sockets, VGA, mini jack, 2x RJ45 Cat. 6

Item no. 6116886 | EAN 4012195875444

Product description
Product description
Lowerable Deskbox with connection cable for fixed installation on a tabletop, plastic fastening sleeve, painted accordingly in cover shade. It is mounted using a drill hole (Ø102 mm) in the tabletop.

Equipment:
- Two black protection contact sockets in 60° connection direction, incl. 3.0 m power cable with angular connector CEE 7/7.
- One VGA 15-pin HDD socket, incl. 3.0 m connection cable with connector.
- One audio jack socket 3.5 mm, incl. 3.0 m connection cable with connector.
- Two data technology couplings RJ45 to RJ45, 1:1 switched, Cat. 6 shielded.

Note: Can be used in tabletops of up to 50 mm thickness.
The ready-for-connection type DBV Deskbox is particularly suitable for the direct supply of workstations with energy, communication and data technology connections.


Technical data

Technical data

Colour aluminium
Extendable yes
External diameter 114 mm
Foldable no
Length of the supply cable 3 m
Material Aluminium
Number of audio connections 1
Number of CAT 6 connections 2
Number of socket outlets with protective contact CEE 7/3 (type F) 2
Number of VGA connections 1
Product series deskbox
Surface Anodised
Surge protection no
Version for Lid, painted silver

Dimensions

Length 367 mm
All types

All types

Types Version for Item no. Quantity SSU
DBV-A3A D2S Lid, painted silver 6116854
1 piece
DBV-A3E D2S Stainless steel lid 6116858
1 piece
DBV-MA3A D3S2K Lid, painted silver 6116886
1 piece
Downloads

Download

No invitation to tender text is available for this product.