Deskbox DBV, 3 sockets

Item no. 6116862 | EAN 4012195875376

Product description
Product description
Lowerable Deskbox with connection cable for fixed installation on a tabletop, plastic fastening sleeve, painted accordingly in cover shade. It is mounted using a drill hole (Ø102 mm) in the tabletop.

Equipment:
- Three black protection contact sockets in 60° connection direction, incl. 3.0 m power cable with angular connector CEE 7/7.

Note: Can be used in tabletops of up to 50 mm thickness.
The ready-for-connection type DBV Deskbox is particularly suitable for the direct supply of workstations with energy, communication and data technology connections.


Technical data

Technical data

Colour aluminium
Extendable yes
External diameter 114 mm
Foldable no
Length of the supply cable 3 m
Material Aluminium
Number of SCHUKO sockets 3
Surface Anodised
Surge protection no
Version for Lid, painted silver

Dimensions

Length 287 mm
All types

All types

Types Version for Item no. Quantity SSU
DBV-A3A D3S Lid, painted silver 6116862
1 piece
DBV-A3E D3S Stainless steel lid 6116866
1 piece
Downloads

Download

No invitation to tender text is available for this product.