DK connector

Item no. 5408245 | EAN 4012195895817

5408245 / 101 IDK
125 mm
40 mm
Product description
Product description
• DK connector link for installing insulating rods

• With M10 bolts
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Connection Round conductor
Diameter 40 mm
Dimension 20mm
Material Aluminium
Round conductor diameter, conductor 1, max. 20 mm
Round conductor diameter, conductor 1, min. 20 mm
Round conductor diameter, conductor 2, max. 20 mm
Round conductor diameter, conductor 2, min. 20 mm
Type of connector Cross-connectors
Type of fastening screw Hexagonal bolt

Dimensions

Length 125 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 3,2392 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 3,2392 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Diameter Item no. Quantity SSU
101 IDK 125 mm 40 mm 5408245
10 piece
Downloads

Download

101 IDK / 5408245
Download