External lightning protection
Insulated air-termination systems
Insulated air-termination systems
Filter
Length
18 mm (1)
56 mm (1)
60 mm (8)
65 mm (1)
100 mm (2)
107 mm (1)
110 mm (1)
125 mm (1)
127 mm (1)
150 mm (2)
175 mm (1)
500 mm (1)
750 mm (1)
800 mm (1)
1030 mm (1)
1500 mm (1)
3000 mm (2)
6000 mm (1)
Nominal size Ø
16 mm (3)
20 mm (2)
364 mm (1)
Material
Aluminium (17)
Concrete (2)
Die-cast zinc (1)
Fibre-glass-reinforced plastic (7)
Polyamide (4)
Stainless steel 1.4301 (5)
29 products (41 Variants)
30
60
90
Select sort sequence
Title Descending
Title Ascending
Price Descending
Price Ascending
Item no. 5408976
Insulated lightning protection set, 3-corner fastening
To product
Item no. 5408980
Insulated lightning protection set, IR fastening
To product
Item no. 5408978
Insulated lightning protection set, V fastening
To product
Item no. 5408982
Insulated lightning protection set, VRS fastening
To product
5 Variants
Insulating rod
To product
2 Variants
T connector
To product
2 Variants
K connector
To product
Item no. 5408245
DK connector
To product
2 Variants
Wall connection
To product
2 Variants
End piece
To product
2 Variants
Connection piece
To product
Item no. 5408504
Connection joint
To product
Item no. 5408630
Articulated connector
To product
Item no. 5408557
Extension
To product
Item no. 5402958
Concrete base min. 16 kg with female thread
To product
Item no. 5402891
Stand 6.9 kg with female thread
To product
Item no. 5408984
Fastening plate
To product
Item no. 5408986
Wall connection, angled
To product
Item no. 5408988
Fastening bolts
To product
Item no. 5408990
Holder, V support
To product
Item no. 5408992
Fold fastening
To product
Item no. 5408994
Pipe fastening
To product
Item no. 5408996
Multi adapter
To product
Item no. 5230527
Rod holder, 20 mm
To product
Item no. 5408458
Air-termination tip
To product
Item no. 5408733
Water repellent
To product
Item no. 5408849
Adjustable insulating beam − pipe
To product
Item no. 5408852
Adjustable insulating beam − wall
To product
4 Variants
Insulated spacer
To product