Downpipe clip FS

Item no. 5350115 | EAN 4012195425779

Steel
Product description
Product description
• To connect conductors and downpipes

• Similar to DIN 48818 C

• Strip galvanised (rd. 275 g/m² = 40 µm average value)

• With 1x hexagonal bolt M8 x 20

• With 1x hexagonal nut M8 and 1 stainless steel serrated washer

• With connection hole Ø 11 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Bimetal connector no
Clamping range, min. 110 mm
Connection hole 11 mm
Dimension 110mm
explosion-proof no
Integrated round conductor guide no
Material Steel
ROHS-conformant yes
Surface Strip galvanised

Dimensions

Dimension d min. 110 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,4864 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,4864 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Material Item no. Quantity SSU
301 DIN-80 Steel 5350085
10 piece
301 DIN-90 Steel 5350093
10 piece
301 DIN-100 Steel 5350107
10 piece
301 DIN-110 Steel 5350115
10 piece
301 DIN-120 Steel 5350123
10 piece
Downloads

Download

301 DIN-110 / 5350115
Download