Note: This article is discontinued.

Downspout clamp Cu

Item no. 5350727 | EAN 4012195426493

Copper
Product description
Product description
• With 1x hexagonal bolt M8 x 20
• With 1x hexagonal nut M8 and 1 serrated disc made of rustproof steel
• With connection hole Ø 11 mm
Technical data

Technical data

Bimetal connector no
Clamping range, min. 120 mm
Connection hole 11 mm
Dimension 120mm
explosion-proof no
Integrated round conductor guide no
Material Copper
ROHS-conformant yes

Dimensions

Dimension d min. 120 mm
All types

All types

Types Material Item no. Quantity SSU
301 CU-80 Copper 5350689
10 piece
301 CU-100 Copper 5350700
10 piece
301 CU-120 Copper 5350727
10 piece
Downloads

Download

Download

301 CU-120 / 5350727
Download