Note: This article is discontinued.

Drop-in anchor E

Item no. 3492930 | EAN 4012196412013

3492930 / E M 12x50
50 mm
M12
2.4
Product description
Product description
Drop-in anchor for single fixings of non-load-bearing systems in non-cracked concrete as well as for multiple fixings in cracked and non-cracked concrete.

Tested to fire protection standards, fire resistance class R 120 according to European Technical Approval ETA-02/0020 (option 7) and European Technical Approval ETA-05/0116.

Mounting with marking and setting tool.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Approvals available yes
Dimension M12x50
Dimension L 50 mm
Drill hole depth 50 mm
Drill hole diameter, min. 15 mm
Fastening unit Miscellaneous
Length 50 mm
Material Steel
Permitted load range, tension zone 2,4
Screw-in depth, max. 18 mm
Screw-in depth, min. 13 mm
Self-drilling no
Surface Electrogalvanized
Thread M12
Thread metric 12
Version for Lightning strike
All types

All types

Types Length Thread Permitted load range, tension zone Item no. Quantity SSU
E M 12x50 50 mm M12 2.4 3492930
50 piece
Downloads

Download

EU declaration of conformity E M 12x50 / 3492930 , 0.11MB , pdf
Download
EU declaration of conformity E M 12x50 / 3492930 , 0.30MB , pdf
Download

E M 12x50 / 3492930
Download