- Product description
-
Product descriptionDuct clamp for holding cables securely and for fastening the partition in Rapid 80 GK, GS and GA device installation trunking systems as well as in ISS service poles with a 76.5 mm system opening.
-
- Technical data
-
Technical data
Colour Light grey; RAL 7035 Cover width 76,5 mm Dimension 94x25x12 Halogen-free yes Material Polycarbonate/Acrylnitrile-butadiene-styrene ROHS-conformant yes CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 0,046 kg CO2e / 1 Piece CO₂ Footprint (GWP) 0,046 kg CO₂e Declared Unit Units Declared Unit Quantity 1 Determination date of CO2 value 2025-05-14T00:00:00.000+0200 - All types
- Downloads
-
Data sheet KL80A / 6288640 , 0.15MB , pdfEU declaration of conformity KL80A / 6288640 , 0.10MB , pdfUK Declaration of Conformity KL80A / 6288640 , 0.09MB , pdfREACH Declaration of conformity KL80A / 6288640 , 0.13MB , pdfRoHS Declaration of conformity KL80A / 6288640 , 0.13MB , pdfNo invitation to tender text is available for this product.
Kazakhstan - English