Note: This article is discontinued.

Duct end closure piece, height 28 mm

Item no. 7403980 | EAN 4012195098829

28 mm
Product description
Product description
End cap for screed-covered and flushfloor underfloor installation ducts.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Application area Screed-covered
Dimension 190x27mm
Duct height, min. 28 mm
Material Steel
Product series EÜK Trunking system
ROHS-conformant yes
Suitable for flushfloor, open underfloor trunking no
Suitable for screed-covered underfloor ducts yes
Suitable for screed-flush closed underfloor ducts no
Surface Strip galvanised
Trunking width, min. 190 mm

Dimensions

Dimension a 190 mm
Dimension h 27 mm
Height 28 mm
Width 190 mm
All types

All types

Types Width Height Item no. Quantity SSU
SES 19027 190 mm 28 mm 7403980
1 piece
SES 25027 250 mm 28 mm 7404002
1 piece
SES 35027 350 mm 28 mm 7404014
1 piece
Downloads

Download

EU declaration of conformity SES 19027 / 7403980 , 0.10MB , pdf
Download
REACH Declaration of conformity SES 19027 / 7403980 , 0.12MB , pdf

No invitation to tender text is available for this product.