Note: This article is discontinued.

Duct end closure piece, height 38 mm

Item no. 7404018 | EAN 4012195098935

38 mm
Product description
Product description
End cap for screed-covered and flushfloor underfloor installation ducts.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Application area Screed-covered
Dimension 350x37mm
Duct height, min. 38 mm
Material Steel
Product series EÜK Trunking system
ROHS-conformant yes
Suitable for flushfloor, open underfloor trunking no
Suitable for screed-covered underfloor ducts yes
Suitable for screed-flush closed underfloor ducts no
Surface Strip galvanised
Trunking width, min. 350 mm

Dimensions

Dimension a 350 mm
Dimension h 37 mm
Height 38 mm
Width 350 mm
All types

All types

Types Width Height Item no. Quantity SSU
SES 19037 190 mm 38 mm 7403984
1 piece
SES 25037 250 mm 38 mm 7404006
1 piece
SES 35037 350 mm 38 mm 7404018
1 piece
Downloads

Download

EU declaration of conformity SES 35037 / 7404018 , 0.10MB , pdf
Download
REACH Declaration of conformity SES 35037 / 7404018 , 0.12MB , pdf

No invitation to tender text is available for this product.