Note: This article is discontinued.

Duct end closure piece, height 48 mm

Item no. 7404022 | EAN 4012195098942

7404022 / SES 35047
350 mm
48 mm
Product description
Product description
End cap for screed-covered and flushfloor underfloor installation ducts.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Application area Screed-covered
Dimension 350x47mm
Duct height, min. 48 mm
Material Steel
Product series EÜK Trunking system
ROHS-conformant yes
Suitable for flushfloor, open underfloor trunking no
Suitable for screed-covered underfloor ducts yes
Suitable for screed-flush closed underfloor ducts no
Surface Strip galvanised
Trunking width, min. 350 mm

Dimensions

Dimension a 350 mm
Dimension h 47 mm
Height 48 mm
Width 350 mm
All types

All types

Types Width Height Item no. Quantity SSU
SES 35047 350 mm 48 mm 7404022
1 piece
Downloads

Download

EU declaration of conformity SES 35047 / 7404022 , 0.10MB , pdf
Download
REACH Declaration of conformity SES 35047 / 7404022 , 0.12MB , pdf

No invitation to tender text is available for this product.