Note: This article is discontinued.

Duct fastening screw

Item no. 6290299 | EAN 4012195286431

Product description
Product description
Trunking fastening screw for mounting device installation trunking to fixing panel.
The mesh slats are simply attached to the slat holder.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour zinc
Diameter 5 mm
Dimension M5x16
Dimension M5 x 16
Material Steel
ROHS-conformant yes
Screw system Hexagonal with screw slot
Surface Electrogalvanised
Thread M5
Thread metric 5

Dimensions

Length 16 mm
All types

All types

Types Item no. Quantity SSU
KBS150N50 6290299
50 piece
Downloads

Download

Download

EU declaration of conformity KBS150N50 / 6290299 , 0.10MB , pdf
Download
REACH Declaration of conformity KBS150N50 / 6290299 , 0.13MB , pdf

No invitation to tender text is available for this product.