Note: This article is discontinued. You can find the current article here: 6104757 / DVI-I connection, 1 module, straight outlet, with connection cable

DVI-D connection, 1 module, straight outlet, as screw connection

Item no. 6104733 | EAN 4012195898665

Miscellaneous
Black-grey; RAL 7021
Product description
Product description
Multimedia support with one DVI-D connection socket, straight cable outlet, with labelling panel, DVI-D socket with screw connection. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
Note: Due to the device dimensions, device installation in Rapid 45 device installation trunking is not possible.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.

  • CO₂ footprint (PCF)
Technical data

Technical data

Colour Black-grey; RAL 7021
Combination Basic element with central cover plate
Depth 9 mm
Dimension 45x45mm
Fastening type Lock
Halogen-free yes
Hinged cover no
Labelling panel With labelling panel
Lamp-wire connector no
Material Polycarbonate
Outlet direction Straight
Product series BlackLine, Modul 45® Multimedia
Protection rating IP20
ROHS-conformant yes
Strain relief option no
Support ring no
Surface version Matt
Transparent no
Use Miscellaneous
With dust protection no
With printed label no

Dimensions

Height 45 mm
Width 45 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0737 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0737 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Outlet direction Use Colour Item no. Quantity SSU
MTG-DVI S SWGR1 Straight Miscellaneous Black-grey; RAL 7021 6104733
1 piece
MTG-DVI F SWGR1 Straight Miscellaneous Black-grey; RAL 7021 6104757
1 piece
MTG-DV O SWGR1 Straight Miscellaneous Black-grey; RAL 7021 6104781
1 piece
MTS-DVI F SWGR1 Sloping Miscellaneous Black-grey; RAL 7021 6104769
1 piece
MTS-DV O SWGR1 Sloping Miscellaneous Black-grey; RAL 7021 6104793
1 piece
Downloads

Download

No invitation to tender text is available for this product.