Note: This article is discontinued.

DVI-I connection, 1 module, straight outlet, with connection cable

Item no. 6104760 | EAN 4012195898733

Straight
Miscellaneous
Product description
Product description
Multimedia support with one DVI-I connection socket, straight cable outlet, with labelling panel, short DVI-I connection cable, socket-socket version. Support with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.

  • CO₂ footprint (PCF)
Technical data

Technical data

Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 0,1263 kg CO2e / 1 Piece
Colour Aluminium painted
Combination Basic element with central cover plate
CO₂ Footprint (GWP) 0,1263 kg CO₂e
Declared Unit (LCA) Units
Depth 9 mm
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
Dimension 45x45mm
Fastening type Lock
Halogen-free yes
Height 45 mm
Hinged cover no
Labelling panel With labelling panel
Lamp-wire connector no
Lighting no
Material Polycarbonate
Outlet direction Straight
Protection rating IP20
Strain relief option no
Suitable for number of sockets/couplings 1
Support ring no
Surface version Matt
Transparent no
Use Miscellaneous
Width 45 mm
With dust protection no
With printed label no
With sockets/couplings yes
All types

All types

Types Outlet direction Use Colour Item no. Quantity SSU
MTG-DVI F RW1 Straight Miscellaneous Pure white; RAL 9010 6104754
1 piece
MTG-DVI F SWGR1 Straight Miscellaneous Black-grey; RAL 7021 6104757
1 piece
MTG-DVI F AL1 Straight Miscellaneous Aluminium painted 6104760
1 piece
Downloads

Download

No invitation to tender text is available for this product.