Earthing kit, earth rod standard, 6 m

Item no. 5000756 | EAN 4012196879304

Product description
Product description
• 4 x earth rods, type 219 20 ST/FT 1.5 m for depths up to 6 m
• With impact point, hammer head, connection clip, type 2760 20 FT, corrosion protection bandage
• With spigot and drill hole for arrangement
• Corresponds to the requirements of VDE 0185-305 (IEC 62305)
• Short-circuit current Ik (50 Hz), time 1 s, temp. max. 300 °C: 7.9 kA (219 20 ST)
  • Lightning current-tested
Technical data

Technical data

Dimension 4x1500
External diameter 20 mm
Lightning current carrying capacity H/100 kA
Profile type Round D=20 mm
All types

All types

Types Item no. Quantity SSU
EK 219 20 ST FT 5000756
1 piece
Downloads

Download

Download

EK 219 20 ST FT / 5000756
Download