Earthing pipe clamp for EX Zone 1/21, 2/22

Item no. 5057645 | EAN 4012196672837

Product description
Product description
For ignition spark-free protection/functional equipotential bonding according to DIN VDE 0100-410/-540 and ignition spark-free lightning protection equipotential bonding according to VDE 0185-305 (IEC 62305) in systems according to VDE 0165-1 (IEC/EN 60079-14).


• For pipes of 6–500 mm external diameter

• Use in potentially explosive areas, Ex zone 1 and 2/21 and 22

• Tested according to explosion group IIC

• Lightning current carrying capacity class H (100 kA) to VDE 0185-561-1 (IEC/EN 62561-1)

• UV-resistant and halogen-free plastic hood

• Secured with bolts against self-loosening to VDE 0185-305-3, Supplementary Sheet 2

• Suitable for indoor and outdoor applications
  • Lightning current-tested
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Cross-section of cable to be connected, max. 78 mm²
Cross-section of cable to be connected, min. 16 mm²
Dimension 500mm
For pipe diameter, max. 500 mm
For pipe diameter, min. 300 mm
Lightning current carrying capacity H/100 kA
Number of conductors 2
Product series Ex
ROHS-conformant yes

Dimensions

Dimension L 1800 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 2,4809 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 2,4809 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Dimension L Item no. Quantity SSU
EX BES 28 215 mm 5057630
1 piece
EX BES 300 1170 mm 5057640
1 piece
EX BES 500 1800 mm 5057645
1 piece
Downloads

Download

EU declaration of conformity EX BES 500 / 5057645 , 0.10MB , pdf
Download

EX BES 500 / 5057645
Download