Note: This article is discontinued.

Earthing rail for UF separation point

Item no. 5106071 | EAN 4012196431281

Copper
Product description
Product description
• For UF test box 5700 CIP/PIP
• With 5 connection holes
• Diameter of drill hole 11 mm
Technical data

Technical data

Dimension 290x30x3
Fit M10 mm
Material Copper

Dimensions

Height 6 mm
Length 290 mm
Width 30 mm
All types

All types

Types Length Material Item no. Quantity SSU
5700 PIP EB 240 mm Copper 5106050
1 piece
5700 CIP EB 290 mm Copper 5106071
1 piece
Downloads

Download

Download

5700 CIP EB / 5106071
Download