Edge protection ring, for cable trunking, type LKM 30030

Item no. 6249658 | EAN 4012197532031

Product description
Product description
Edge protection ring for the open ends of LKM cable trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Colour Pure white; RAL 9010
Dimension 30x30mm
for plate thickness, min. 0,5 mm
Halogen-free yes
Material Thermoplastic elastomer
Product series LKM
Protection rating IP30
Protection rating IK code IK10
ROHS-conformant yes
Suitable for Cable routing duct
Type Injection-moulded part

Dimensions

Height 31 mm
Length 11 mm
Width 32 mm
All types

All types

Types Length Width Item no. Quantity SSU
KSR30030 21 mm 34 mm 6249845
5 piece
LKM KSR30030GRSW 11 mm 32 mm 6249746
5 piece
LKM KSR30030RW 11 mm 32 mm 6249658
5 piece
Downloads

Download

EU declaration of conformity LKM KSR30030RW / 6249658 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.