Note: This article is discontinued.

Edge protection ring, for cable trunking, type LKM 30030

Item no. 6249845 | EAN 4012195691020

Product description
Product description
Edge protection ring for the open ends of LKM cable trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Colour Grey
Dimension 30x30mm
Halogen-free yes
Material Polyvinylchloride
ROHS-conformant yes
Suitable for Cable routing duct
Type Injection-moulded part

Dimensions

Dimension a 34 mm
Dimension b 34 mm
Height 34 mm
Length 21 mm
Width 34 mm
All types

All types

Types Length Width Item no. Quantity SSU
KSR30030 21 mm 34 mm 6249845
5 piece
LKM KSR30030GRSW 11 mm 32 mm 6249746
5 piece
LKM KSR30030RW 11 mm 32 mm 6249658
5 piece
Downloads

Download

EU declaration of conformity KSR30030 / 6249845 , 0.10MB , pdf
Download
REACH Declaration of conformity KSR30030 / 6249845 , 0.13MB , pdf
RoHS Declaration of conformity KSR30030 / 6249845 , 0.13MB , pdf

KSR30030 / 6249845
Download