Note: This article is discontinued. You can find the current article here: 6249762 / Edge protection ring, for cable trunking, type LKM 80080

Edge protection ring, for cable trunking, type LKM 80080

Item no. 6249865 | EAN 4012195691037

Product description
Product description
Edge protection ring for the open ends of LKM cable trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Colour Grey
Dimension 80x80mm
Halogen-free yes
Material Polyvinylchloride
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Product series LKM
Protection rating IP30
Protection rating IK code IK10
ROHS-conformant yes
Suitable for Cable routing duct
Type Injection-moulded part

Dimensions

Dimension a 84 mm
Dimension b 84 mm
Height 84 mm
Length 21 mm
Width 84 mm
All types

All types

Types Length Width Item no. Quantity SSU
KSR80080 21 mm 84 mm 6249865
5 piece
LKM KSR80080GRSW 18 mm 83 mm 6249762
5 piece
LKM KSR80080RW 18 mm 83 mm 6249668
5 piece
Downloads

Download

EU declaration of conformity KSR80080 / 6249865 , 0.10MB , pdf
Download
REACH Declaration of conformity KSR80080 / 6249865 , 0.13MB , pdf
RoHS Declaration of conformity KSR80080 / 6249865 , 0.10MB , pdf

KSR80080 / 6249865
Download