End piece, for cable trunking type LKM 60060

Item no. 6249795 | EAN 4012196503292

64 mm
Product description
Product description
End piece for closing the LKM ducts.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Colour Pure white; RAL 9010
Dimension 60x60mm
Fastening type Lockable
Halogen-free yes
Maintain electrical functions no
Material Steel
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Product series LKM
Protection rating IP30
Protection rating IK code IK10
Protective film no
ROHS-conformant yes
Surface Strip galvanised / plastic coated
Version for Left/right

Dimensions

Dimension a 60 mm
Dimension b 64 mm
Height 64 mm
Length 21 mm
Width 60 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,2397 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,2397 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Height Colour Item no. Quantity SSU
LKM E60060FS 64 mm zinc 6248284
10 piece
LKM E60060RW 64 mm Pure white; RAL 9010 6249795
10 piece
Downloads

Download

EU declaration of conformity LKM E60060RW / 6249795 , 0.11MB , pdf
Download

LKM E60060RW / 6249795
Download