End piece, for cable trunking type LKM 80080

Item no. 6248454 | EAN 4012195699156

80 mm
Product description
Product description
End piece for closing the LKM ducts.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour Pure white; RAL 9010
Dimension 80x80mm
Fastening type Lockable
Halogen-free yes
Maintain electrical functions no
Material Steel
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Product series LKM
Protection rating IP30
Protection rating IK code IK10
Protective film no
Surface Strip galvanised / plastic coated
Version for Left/right

Dimensions

Dimension a 80 mm
Dimension b 80 mm
Height 80 mm
Length 21 mm
Width 80 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,3078 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,3078 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Height Colour Item no. Quantity SSU
LKM E80080FS 80 mm zinc 6248344
1 piece
LKM E80080RW 80 mm Pure white; RAL 9010 6248454
1 piece
Downloads

Download

EU declaration of conformity LKM E80080RW / 6248454 , 0.11MB , pdf
Download

LKM E80080RW / 6248454
Download