Note: This article is discontinued.

End piece for PYROLINE® Con S BSK I90/E30 fire protection duct

Item no. 7215594 | EAN 4012195430537

Grey
Product description
Product description
End piece for PYROLINE® Con S BSK fire protection duct, consisting of fibreglass lightweight concrete which is resistant to water and frost for closing the duct ends.

Including countersunk head screws and stuck-on sealing strip.
  • Suspended fire protection duct, ceiling mounting E30
  • Suspended fire protection duct, ceiling mounting I90
  • Suspended fire protection duct, wall mounting I90
  • Suspended fire protection duct, wall mounting E30
  • Fire resistance class I90
  • Function maintenance class E30
Technical data

Technical data

Colour Grey
Dimension 50x210
Dimension A 30 mm
Dimension B 270 mm
Dimension H 110 mm
Dimension L 30 mm
Fire resistance class E − function maintenance 30
Fire resistance class I − installation duct 90
Height 110 mm
Jacketing Without
Material Fibreglass lightweight concrete
Material of the insulation Glass-fibre lightweight concrete
Number of flammable sides 4
Version for Left/right
Width 270 mm
All types

All types

Types Dimension B Dimension H Colour Item no. Quantity SSU
BSKH-E090506 120 mm 110 mm Grey 7215590
1 piece
BSKH-E090511 170 mm 110 mm Grey 7215592
1 piece
BSKH-E090521 270 mm 110 mm Grey 7215594
1 piece
BSKH-E091016 220 mm 165 mm Grey 7215596
1 piece
BSKH-E091026 320 mm 165 mm Grey 7215598
1 piece
Downloads

Download

No invitation to tender text is available for this product.