Equipotential busbar OBO EcoLine

Item no. 5015075 | EAN 4012195931669

5015075 / 1809 NR ECO
188 mm
52 mm
44.5 mm
White
Product description
Product description
The OBO EcoLine equipotential busbar is a solution manufactured from cellulose acetate CA for the installation of the equipotential bonding according to DIN VDE 0100-410/-540 and lightning protection equipotential bonding according to DIN VDE 0185-305. The basic material is widely used in the paper industry.

• Foot plate and cover hood made from CA, white
• Cover hood can be sealed and labeled
• Contact strip made from lead-free brass
• Screws and crossbar made from stainless steel
• Lightning current carrying capacity 100 kA (10/350)

Connection options:
• 7x single or multiwire cables up to 25 mm² or fine-wire cables up to 16 mm²
• 1 round conductor Rd 8–10
• 1 flat ribbon up to FL 30 or round conductor 8–10
with lead-sealable cover hood from renewable resources
  • Lightning current-tested
  • Halogen-free; without chlorine, fluorine and bromine
  • OBO ECOLine
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • CO2-reduced material
  • Reusable after de-installation/dismantling
  • Plastic made from 100% renewable raw materials
Technical data

Technical data

Colour White
Dimension 188mm
Insulator yes
Lightning current carrying capacity H/100 kA
Material Lead-free brass
Material of the contact rail Brass
Material of the terminal Rustproof steel (V2A)
Product series EcoLine
Quantity of cable connections up to 25 mm², rigid 7
Quantity of flat conductor connections up to 30 mm 1
Quantity of round conductor connections 8-10 mm 1
Quantity of round conductor connections, total 1
ROHS-conformant yes
Type Fixed structure
Version for With cover hood

Dimensions

Height 44,5 mm
Length 188 mm
Width 52 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,0222 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,0222 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-10-30T00:00:00.000+0100
All types

All types

Types Length Width Height Colour Item no. Quantity SSU
1809 NR ECO 188 mm 52 mm 44.5 mm White 5015075
1 piece
Downloads

Download

EU declaration of conformity 1809 NR ECO / 5015075 , 0.10MB , pdf
Download

1809 NR ECO / 5015075
Download