EX ISG H spark gap, with one cable

Item no. 5240031 | EAN 4012196521180

100 kA
100 kA
Product description
Product description
• Spark gap to VDE 0185-561-3 (IEC 62561-3)
• Ex certificate to ATEX
• Labelling to EN 60079-0/-1: II 2 G Ex db IIC T6 Gb
• Labelling to EN 60079-0/-31: II 2 D Ex td IIIC T80 °C Db IP67
• Ex certificate to IECEx
• Labelling to IEC 60079-0/-1: Ex db IIC T6 Gb
• Labelling to IEC 60079-0/-31: Ex td IIIC T80 °C Db IP67
• Ex certificate to INMETRO
• Labelling to ABNT NBR IEC 60079-0/-1: Ex db IIC T6 Gb
• Labelling to ABNT NBR IEC 60079-31: Ex tb IIIC T80 °C Db IP67

Application: In potentially explosive areas zones 1/21 and 2/22, indirect bridging of insulating flanges and insulating glands, e.g. in cathodic, corrosion-protected (KKS) systems.
  • Lightning current-tested
  • ATEX certificate for explosive areas
  • ATEX certificate for explosive areas
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Connecting cable length 0,35 m
Connection Metric
Dimension 350mm
Explosion-tested version yes
Ignition protection type Pressure-resistant encapsulation
Lightning current carrying capacity H/100 kA
Lightning impulse current 100 kA
Material Hot melt
Material of the connection Die-cast zinc
Nominal discharge surge current 100 kA
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -20 °C
Power frequency spark-over voltage 0,56 kV
Product series Ex
Protection rating IP65/67
Rated DC withstand voltage 354 V
Rated impulse sparkover voltage 1,25 kV
Rated power frequency withstand voltage 250 V
ROHS-conformant yes

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 2,63 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 2,63 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Lightning impulse current Nominal discharge surge current Item no. Quantity SSU
EX ISG H 100 kA 100 kA 5240030
1 piece
EX ISG H 350 100 kA 100 kA 5240031
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Connection cable ‒ AL EX ISG Connection cable ‒ AL EX ISG AL EX ISG 100 5240102
1 piece
Downloads

Download

EX ISG H 350 / 5240031
Download