Extension unit for GESR9, height 40−140 mm

Item no. 7424326 | EAN 4012195244004

460 mm
400 mm
40 mm
140 mm
Product description
Product description
Ready for mounting trunking extension unit with a device installation lid for the installation of a flush-mount unit of nominal size R9, consisting of side profiles with attached flexible side wall made of metal mesh, floor covering contact profiles, trunking lid with blank, closed mounting opening and a trunking end piece. The scope of delivery contains 3 height-adjustable fixing brackets, 3 screed anchors, 1 lid butt support (without levelling unit − please order separately) and 1 construction set for 90° angle.

Size of the mounting unit suitable for the installation of a round installation unit of nominal size R9 or R9/55.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Cover fastening, locking no
Cover material thickness 4
Covers 1
Decouplable yes
Duct height, min. 40 mm
Floor plate no
Height-adjustment range, max. 140 mm
Height-adjustment range, min. 40 mm
Installation opening for flush-mount unit Round
Installation opening for on-floor tank no
Material Steel
Minimum screed height 40
Mounting opening For service outlet
Mounting opening cover yes
Nominal size for device installation units R9
Number of mounting openings 1
Product series OKA Series
Removable cover yes
ROHS-conformant Exempt
Seal installation option yes
Suitable for expansion joint no
Suitable for flushfloor, open underfloor trunking yes
Suitable for screed-covered underfloor ducts no
Suitable for screed-flush closed underfloor ducts no
Surface Strip galvanised
Trunking height, max. 140 mm
With connection opening yes
With overhang yes
With separating retainer no

Dimensions

Dimension A 400 mm
Dimension d Ø 305 mm
Dimension h 40 mm
Length 460 mm
Width 400 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 45,908 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 45,908 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Duct height, min. Trunking height, max. Installation opening for flush-mount unit Item no. Quantity SSU
OKA-G A 40140 9 460 mm 400 mm 40 mm 140 mm Square 7424324
1 piece
OKA-G A 40140R9 460 mm 400 mm 40 mm 140 mm Round 7424326
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Service outlet, round, for screed height 55 mm Service outlet, round, for screed height 55 mm GESR9 55U V 7011 7405047
1 piece
Service outlet, round, for screed height 55 mm Service outlet, round, for screed height 55 mm GESR9 55U V 9011 7405049
1 piece
Downloads

Download

EU declaration of conformity OKA-G A 40140R9 / 7424326 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.