External corner, for cable duct type LKM 60100

Item no. 6249574 | EAN 4012196314898

64 mm
120 mm
Product description
Product description
External corner including cover for changing the direction of the LKM ducts.
Equipotential bonding without additional aids, between base and cover
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Angle range, max. 90 mm
Angle range, min. 90 mm
Antibacterial treatment no
Colour Pure white; RAL 9010
Dimension 60x100mm
Dimension a 120 mm
Duct height, min. 64 mm
Fastening type Base perforation
for duct dimension 60 x 100
Halogen-free yes
Height 64 mm
Length 184 mm
Maintain electrical functions yes
Material Steel
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK10
Protective film no
Self-extinguishing no
Surface Strip galvanized / plastic coated
Trunking depth 64 mm
Version for Base and cover
Width 100 mm
All types

All types

Types Trunking depth Dimension a Colour Item no. Quantity SSU
LKM A60100FS 64 mm 120 mm zinc 6248063
1 piece
LKM A60100RW 64 mm 120 mm Pure white; RAL 9010 6249574
1 piece
Downloads

Download

Download
Download

EU declaration of conformity LKM A60100RW / 6249574 , 0.11MB , pdf
Download

LKM A60100RW / 6249574
Download