Fastening clip 604, light duty

Item no. 1003100 | EAN 4012195001218

Product description
Product description
Single-lobe fastening clip for cables and pipes.
* Sizes 3 and 4 are not suitable for nail device
* Sizes 3 to 21 are not suitable for bolt-firing tool
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO₂ Footprint (GWP) Cradle-to-Gate 0,49 kg CO₂e / 1 Piece
Dimension 10mm
Dimension A 5 mm
Dimension b 8 mm
Dimension D 10 mm
Dimension d 4,5 mm
Dimension e 6 mm
Dimension H 9 mm
Dimension L 22 mm
Dimension t 0,7 mm
Distance to the wall no
Fastening type Screw hole
For diameter 10
Halogen-free yes
Height 9 mm
Hole size 4,5 x 6 mm
Length 22 mm
Material Steel
Material thickness 0,7 mm
Nominal diameter 10 mm
Number of cables/pipes 1
Plastic-covered no
Suitable in fire protection area no
Surface Electrogalvanized
UV-resistant yes
Version for Single-lobe
Width 8 mm
All types

All types

Types For diameter Item no. Quantity SSU
604 3 G 3 1003038
100 piece
604 4 G 4 1003046
100 piece
604 5 G 5 1003054
100 piece
604 6 G 6 1003062
100 piece
604 7 G 7 1003070
100 piece
604 8 G 8 1003089
100 piece
604 9 G 9 1003097
100 piece
604 10 G 10 1003100
100 piece
604 11 G 11 1003119
100 piece
604 12 G 12 1003127
100 piece
604 13 G 13 1003135
100 piece
604 16 G 16 1003178
100 piece
604 19 G 19 1003194
100 piece
604 20 G 20 1003208
100 piece
604 21 G 21 1003216
100 piece
604 23 G 23 1003232
100 piece
604 25 G 25 1003259
100 piece
604 28 G 28 1003283
100 piece
604 32 G 32 1003321
100 piece
604 35 G 35 1003356
100 piece
604 37 G 37 1003372
100 piece
604 40 G 40 1003402
100 piece
604 47 G 47 1003461
50 piece
Downloads

Download

Download

EU declaration of conformity 604 10 G / 1003100 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,
REACH Declaration of conformity 604 10 G / 1003100 , 0.12MB , pdf
RoHS Declaration of conformity 604 10 G / 1003100 , 0.13MB , pdf

604 10 G / 1003100
Download