FireBox T250, with plug-in seals, for data technology, 4x16

Item no. 7205768 | EAN 4012196812165

225x173x86 mm
10
IP66
Pastel orange; RAL 2003
Product description
Product description
Connection box for data technology with soft plug-in seals. Pairs of high-temperature-resistant ceramic terminals, suitable for data cables. Green-yellow labelled protective conductor/shield terminal. Fastening on easily accessible external flaps. Approved for cable systems that maintain the electrical function according to DIN 4102 Part 12 with the classes E30, E60 and E90. Ceramic clamps have been tested according to DIN EN 60998-2-1:2004.


Including 2x MMSplus P 6x35 screw ties.
  • Function maintenance class E30
  • Function maintenance class E60
  • Function maintenance class E90
  • Protection rating IP 66
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Dimensions

Clear internal dimensions 225x173x86 mm
CO2 Footprint (GWP) Cradle-to-Gate 3,588 kg CO2e / 1 Piece
Colour Pastel orange; RAL 2003
Cover Not transparent
Cover fastening Screwed
Dimension 240x190x95
Dimension B 190 mm
Dimension H 95 mm
Dimension L 240 mm
Dimension L1 250 mm
Dimension L2 270 mm
Entry from rear no
Equipment Terminal
Expandable no
Explosion-tested version no
For Ex zone Without
For Ex zone dust Without
For Ex zone gas Without
Halogen-free yes
Height 95 mm
Impact-resistant no
Length 240 mm
Maintain electrical functions E 90
Material Polypropylene
No. of entries 10
Nominal cross-section, max. 4 mm²
Nominal cross-section, min. 0,5 mm²
Nominal voltage 660 V
Number of terminals 20
Protection rating IP66
Protective terminal 4
Sealable no
Shape Rectangular
Single terminals 16
Transparent lid no
Type of housing penetration Cuttable stepped membrane
Weatherproof no
Width 190 mm
with lid yes
With screening no
All types

All types

Types Clear internal dimensions No. of entries Protection rating Colour Item no. Quantity SSU
T250ED 4x24AD 225x173x86 mm 10 IP66 Pastel orange; RAL 2003 7205770
1 piece
T250ED 4x16AD 225x173x86 mm 10 IP66 Pastel orange; RAL 2003 7205768
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Fuse holder for FireBox T series Fuse holder for FireBox T series TE-FH 520 7205570
1 piece
Ceramic terminal Ceramic terminal TK 04 7205700
5 piece
Plug-in seal for FireBox T series Plug-in seal for FireBox T series EDK 25 OR 7205675
10 piece
Plug-in seal for FireBox T series Plug-in seal for FireBox T series EDK 32 OR 7205677
10 piece

Mounting accessories

Products Types Item no. Quantity SSU
Mounting plate for FireBox T series, front side Mounting plate for FireBox T series, front side MP-T6-F 7205790
1 piece
Mounting plate for FireBox T series, rear side Mounting plate for FireBox T series, rear side MP-T6-B 7205792
1 piece
Downloads

Download

EU declaration of conformity T250ED 4x16AD / 7205768 , 0.11MB , pdf
Download

T250ED 4x16AD / 7205768
Download